- Home
- Products
- RoundRail Shafting
- 1 L PD RL
1 L PD RL
Can't find what you're looking for? Go to the Product Selector
1 L PD RL
60 Case Inch
60 Case , 1 in Diameter, L Class, Carbon Steel or Al60 Rockwell C Min.
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$886.53
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 1.0 in  Max: 178.0 in  Tolerance +/- 0.03125
- Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
- Available from stock and cut to length in most material types and options.
- Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
- Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
- Straight within .001" per foot cumulative when shipped from the factory.
- All Predrilled Shafting contains Standard Y Dimensions (Y1=Y2). The Y dimension is the distance from the center of the predrilled hole(s) nearest the end(s) of the shaft.
Dimension |
Value |
[dia] |
1.0000 |
[G] |
1/4-20 |
[X] |
6.0000 |
[ToleranceValues] |
0.9995/0.9990 in |
Dimension |
Value |
[dia] |
1.0000 |
[G] |
1/4-20 |
[X] |
6.0000 |
[ToleranceValues] |
0.9995/0.9990 in |
Specification |
Value |
Shaft Type |
Predrilled |
Material, Shaft |
1566 Carbon Steel |
Surface Finish |
8 Ra microinch Max |
Tolerance Class |
Class L |
Hardness |
60 Rockwell C Min. |
Straightness |
0.001 in per Foot Cumulative (.002 in TIR) |
Option Predrilled (PD) |
Predrilled |
Length |
4,521 mm / 178 in |
Diameter |
25 mm / 1.000 in |
Weight |
0.222 lb |
Case Depth, Minimum |
2.032 mm / 0.080 in |
Roundness |
0.00203 mm / 0.00008 in |
Taper |
0.0025 mm / 0.0001 in |
To download the models below, you will need to sign in.
Sign In